There’s no better way to expand the work envelope of a 6-axis robot than implementing a Robot Transfer Unit (RTU) that provides a seventh axis to optimize production. When selecting the best RTU for your automation cell, you will need to consider a long list of factors that include your required load, robot compatibility, available space, machine lifetime, system construction, procurement and installation, to name a few. In order to get the most benefits from your system, it is critical to work with a supplier that offers a broad range of RTUs to satisfy these and other criteria.
This article will present some of the factors to remember when choosing a robot transfer unit as well as things to look for in a supplier. These tips will help add an optimal multi-axis robotic system to your factory and get it up and running fast.