Corrosion can be the death knell for motion components, but corrosive conditions are an inherent part of many automated operations. These operations involve moisture, chemicals, and abrasive particles as well as mechanical and electrolytic stresses (beyond our focus here) that can rapidly compromise machine performance and longevity. For this reason, all motion solutions should be designed and specified to avoid corrosion — no matter the specific environment.
Rollon offers several stainless steel and other corrosion-resistant products suitable for such challenging applications. Download the White Paper to learn more.