Rollon telescopic slides can support over 2000 kg and extend over 1500 mm. They are heavy-duty when compared to the telescopic rails used in the drawers in kitchens or the telescopic guides that support the shelves in a toolbox. Their strength and stiffness make it easy to move heavy payloads, safely and smoothly by hand or in automated systems.
In this video, we talk about:
- ASN: compact telescopic slides with partial extension
- DE: square section telescopic slides with full extension
- DS: s-shaped telescopic slides with full extension for heavy payloads