Read our white paper to understand how telescoping linear guides redefine space-saving and efficiency in industrial applications, surpassing conventional motion solutions.
Related product line
Telescopic Rail
This is mostly due to the induction-hardened raceways and anti-corrosion surface treatments. And with a high load capacity of up to 38 Kg per pair of guides, no job is too big. A popular feature of the telescopic rail is its allowance for different extractions. In fact, partial or full extractions are available up to 150% of the length of the guide in a closed position.
Let’s not forget safety. Telescopic linear guides feature a full range of locking systems and damping systems. Plus, the guide rail’s sturdy profile minimizes deflection.