TH Unit
The “TH Unit” demo features Rollon’s TH series actuators, showcasing a preconfigured Cartesian system. This demo highlights the seamless integration and efficiency of Rollon’s solution across the entire motion system.
Rollon Components:
TH Series
Very compact linear table for high axial force take-up. Repeatability up to ±5 µm.
Features:
- Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw.
- Linear unit made to order with customized stroke.
- Technical file with calculation notice supplied on request.
- To be reserved for “single-axis” configurations with high loads and overhangs.
- Suitable for screwing applications, press-fitting, cutting, drilling.
Max. Working Stroke [mm] | TH 70 | TH 90 | TH 110 | TH 145 |
Guide | 591 | 655 | 1411 | 1690 |
Max. Repeatability [µm] | ±10 | ±10 | ±5 | ±5 |