Steady material flow through packaging solutions

In the packaging sector, efficiency is measured in terms of productivity, reliability, performance, and safety. And this involves more than having a solid production plan and schedule. It means incorporating the right industrial packaging machinery into your operation.

This means automation, efficiency, and customization.

Automated packaging

Automated packaging solutions offer you the ability to support high-volume operations. But let’s face it, speed isn’t the only thing that matters. In addition to reducing production time results, packaging automation introduces immediate cost savings.

Production efficiency

Reliable components selected for your application also lead to reduced maintenance costs and increased plant productivity. After all, production efficiency is only achieved when all aspects are working as one. With the right packaging machines, this production efficiency can not only be reached but maintained.

Rollon ensures efficiency in material flow, cost-effective solutions, modular automation systems, and tailored implementations.

Our linear components, for example, are suitable for all applications, handling operations that require dynamic processes, long travels, or rapid movement of heavy loads.

Customizable packaging

Speed and efficiency are only as effective if they can be tailored to your operation. Thanks to Rollon’s customizable packaging applications, you can implement the power you need. We cater to whatever speed, weight, material, or environment of your operation.

Rollon’s components

Our portal and gantry systems are just a couple of examples. Along with Cartesian pick-and-place systems, they are capable of handling high forces and moments with precision. These systems are essential offerings that we take pride in.

Even in environments with abrasive dust and continuous use, our linear systems deliver long service life. In part, this is thanks to our hardened raceways and anti-corrosion attributes. These considerations put operations managers at ease, knowing that the production line is secure.

Another popular component of our packaging machinery is our telescopic slides. We confidently boast that our selection of telescopic slide rails is guaranteed to support your linear load. Complete with hardened raceways, high load capacities, and low bending, these components will improve your material flow.

Not to mention, our telescopic slides are resistant to shocks and vibrations. This further ensures production efficiency for even the heaviest loads. And thanks to our actuator line components, you can improve speed without resistance. From versatile multi-axis systems to robotics and heavy loads, our actuator lines meet the most demanding needs.

Our products are the perfect solution for your packaging application

We are the right partner for the Packaging industry. And if you need more verification, consider the high-level benefits of our packaging applications below:

 
rollon-1

Customizable

Every packaging is different. This is why we offer you a tailored solution according to your specific needs and those of your customers.

rollon-2

Reliable

Machines work tirelessly. Our solutions do too, ensuring productivity and efficiency over time.

rollon-3

High-performing

We guarantee repeatability and quality, achieving the speed and acceleration required, even in fast-paced environments.

Certifications

Our process and solutions’ quality is guaranteed by global level certifications.

ISO 9001 BUREAU VERITAS Certification Badge
ISO 14001 BUREAU VERITAS Certification Badge
ISO 45001 BUREAU VERITAS Certification Badge
Bottle pallettizing lineView
Bottle pallettizing line
Packaging lineView
Packaging line
Filling lineView
Filling line
Bottle pallettizing line
Packaging line
Filling line

Contact us

When it comes to industrial packaging, there is no one-size-fits-all packaging application. However, we provide customizable packaging designed to meet your particular needs.

Take a look at our packaging products and find something that suits you. Get in touch to learn more about our packaging related applications.

Contact us today.

 

Ask Rollon

Black and red pattern

Select your country

Ask Rollon

Our Experts can solve your challenges