Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Telerace

Improves automation

The TeleRace telescopic slides, equipped with double-row roller bearings, are well-suited for applications requiring variable stroke or vertical movement.

The double-row bearings enhance their ability to handle high load capacities.
What sets the bar high for the Telerace telescopic slides is its optimal reliability in dirty environments. Due to the large rolling components, they are highly resistant to dust and dirt. Along with significant anti-corrosion elements, the Telerace is incredibly reliable.
 

 

Select your Telerace

 

High load capacity

Due to double row bearings mounted on TLR and TLQ models.

Anticorrosion

TLAX and TQAX guides are entirely made of stainless steel and feature an optional, electrically applied, polishing finishing for the most advanced applications.

Suitable for vertical and variable strokes

Due to the use of double row roller bearings.

Optimal reliability in dirty environments

Ideal for harsh environments. The large rolling components make them highly resistant to dust and dirt.

See technical details and
select your Telerace.

Telerace TLR-P

Heavy duty full extension roller slide for dirty environment. Very rigid and compact.
284318

Telerace TLN-P

"Cost effective" full extension roller slide with high bending stiffness for dirty environment.
3040

Telerace TLQ-P

Heavy-duty full-extension roller slide for dirty environment.
182843

Telerace TLAX

Stainless steel full extension roller slide with high bending stiffness for requiring application.
2640

Telerace TQN-P

Full extension square-section roller slide for dirty environment.
3040

Telerace TQAX

Stainless steel full extension roller slide with square section for challenging application
2640

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Automotive
  • electronics
  • semiconductor
  • Textile
  • Vertical Farming

Ask Rollon

Our Experts can solve your challenges

Black and red pattern

Select your country

Ask Rollon

Our Experts can solve your challenges