High stiffness
The highly engineered bases from steel
allows for optimal high stiffness
and load capacity.
Easily integrated
with any type of robot
A complete range guarantees simple integration,
with engineered solutions for even the largest robots.
Different guiding
systems
Plain rails equipped with tapered roller bearings
for smooth operations or recirculating roller guides
for high stiffness and precision.
Potentially infinite strokes
Rack and pinion driven sizes can reach potentially
infinite strokes with joinable, self-centering, inserts.
Protection for every work environment
Reliability backed by experience
High quality components
Accessories for every requirement
See technical details and
select your Steel Robot Transfer Unit.
RTUn
Robotic Transfer Unit Non-Covered, with steel body, rack and pinion drive. Sizes available for 20 kg to the highest payload robots.
102020040080012002000
RTUs
Robotic Transfer Unit Smart, with steel body, rack and pinion drive. Sizes available for 20 kg to the highest payload robots.
2020040080012002000
RTUtc
Robotic Transfer Unit Top Cover, with steel body, rack and pinion drive. Top cover protection against debris. Sizes available for 20 kg to the highest payload robots.
2020040080012002000
RTUtcs
Robotic Transfer Unit Top-Cover Smart, with steel body, rack and pinion drive. Top cover protection against debris. Sizes available for 20 kg to the highest payload robots.
2020040080012002000
RTUf
Robot Transfer Unit with guides protected by steel cover.
20200400800
RTUe
Robotic Transfer Unit Elevated, with steel body and legs, with rack and pinion drive. Sizes available for 20 kg to 1200 kg payload robots.
202004008001200
RTUw
Robotic Transfer Unit Wall, with steel body and legs, with rack and pinion drive. Sizes available for 20 kg to 800 kg payload robots.
20200400800
RTUic
Robotic Transfer Unit Inverted Crossbeam, with steel body and legs, with rack and pinion drive. Sizes available for 20 kg to 800 kg payload robots.
20200400800
RTUi
Robotic Transfer Unit Inverted, with steel body and legs, with rack and pinion drive. Sizes available for 20 kg to 800 kg payload robots.
20200400800
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming