Available versions
Ask Rollon
Multi-axis

XYZ Gantry (Aluminum)

Features

 
 
  • Multi-axis systems available in various configurations to meet different application needs, including gantry systems.
  • High speed and acceleration support dynamic pick-and-place operations.
  • Multiple drive systems are available, including belt, rack and pinion, and ball screw, for added versatility.
  • Fully equipped with components such as energy chains, safety systems, and lubrication for enhanced performance.

Available Versions

xyzg-ldf

2XYZ ESMART+ RSMART+ SSMART

3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
2XYZ-ESMART+RSMART+ZCH-2

2XYZ ESMART+RSMART+ZCH

Most popular 3D gantry for payloads up to 150(*) kg. Speed/Acceleration up to 3 m/s and 10 m/s²
2XYZ-ESMART+RSMART+TH

2XYZ E-SMART+R-SMART+TH

3D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on X-Y axis
2XYZ ELM CR+ROBOT CR+ SC-CR

2XYZ ELM_CR+ROBOT_CR+ SC_CR

Corrosion Resist 3D Gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
2XYZ-PAR+PAR+PAS

2XYZ PAR+PAS+PAS

Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
2XYZ-PAR+PAR+PAS

2XYZ PAR+PAR+PAS

Robust 3D gantry for payloads up to 300(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Textile
  • Vertical Farming

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges