Versatile for
multiple configurations
The original shape of the FXRG guide
features 3 raceways arranged at 90°.
Self-aligning system
• Axial ±1 mm
• Rotational ±5°
Simple mounting
Using single or multiple parallel guides
allows you to achieve several combinations.
High load capacity
Due to the double row bearings
mounted on the sliders.
Resistant to wear
Find out the technical details and
select your O-Rail.
O-Rail
Self-aligning linear roller guide for smooth and silent movement
43
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming