Long lifetime
Up to 80.000 Km due to a deep hard
anodized surface treatment of the aluminum profile.
No Lubrification Needed
Thanks to the plastic compound
covering the steel rollers.
Use as a Linear Guide or Actuator
Speedy Rail is available both as linear guide
and as an actuator with a belt or a rack
and pinion driving system.
Self-supporting
for greatest design freedom
The aluminum profile is totally self-supporting.
High dynamics: V= 15m/s, A=10m/s2
Optimal reliability in dirty environments
Find out the technical details and
select your Speedy Rail.
Speedy Rail
Polyamide-coated roller linear guide for long stroke and high speed applications
35486090180250
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming