Available versions
Download Catalogue
Download 3D Models
Ask Rollon
Linear guides

Prismatic Rail

Features

 
  • The Prismatic Rail is high-performance linear guide designed for applications requiring long strokes, heavy loads, and high speeds.
  • Consistent performance is maintained even in environments exposed to dust, debris, and other contaminants, with load capacities reaching up to 12,000 kg per slider.
  • The linear guide can achieve high dynamics, with speeds of up to 7 m/s and accelerations of up to 20 m/s².
  • Guide sizes are available from 28 mm to 55 mm.
Prismatic-Rail-Linear-Guide
Prismatic rail Rollon
Prismatic rail Rollon

Available Versions

Prismatic Rail

Linear roller guide for long stroke, high load and high speed applications.

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Textile
  • Vertical Farming

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges