High load capacity
Due to double row bearings mounted on TLR and TLQ models.
Anticorrosion
TLAX and TQAX guides are entirely made of stainless steel and feature an optional, electrically applied, polishing finishing for the most advanced applications.
Suitable for vertical and variable strokes
Due to the use of double row roller bearings.
Optimal reliability in dirty environments
Ideal for harsh environments. The large rolling components make them highly resistant to dust and dirt.
See technical details and
select your Telerace.
Telerace TLR-P
Heavy duty full extension roller slide for dirty environment. Very rigid and compact.
284318
Telerace TLN-P
"Cost effective" full extension roller slide with high bending stiffness for dirty environment.
3040
Telerace TLQ-P
Heavy-duty full-extension roller slide for dirty environment.
182843
Telerace TLAX
Stainless steel full extension roller slide with high bending stiffness for requiring application.
2640
Telerace TQN-P
Full extension square-section roller slide for dirty environment.
3040
Telerace TQAX
Stainless steel full extension roller slide with square section for challenging application
2640
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming