Related product line
![Telescopic Rail](https://www.rollon.com/wp-content/uploads/2021/07/telescopic-rail-telescopic-slides.png)
Telescopic Rail
This is mostly due to the induction-hardened raceways and anti-corrosion surface treatments. And with a high load capacity of up to 38 Kg per pair of guides, no job is too big. A popular feature of the telescopic rail is its allowance for different extractions. In fact, partial or full extractions are available up to 150% of the length of the guide in a closed position.
Let’s not forget safety. Telescopic linear guides feature a full range of locking systems and damping systems. Plus, the guide rail’s sturdy profile minimizes deflection.