Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Speedy Rail

Speedy Rail Aluminum Linear Rail

Self-supporting linear rail in extruded aluminum with steel rollers covered in plastic compound.

No maintenance and lubrication required. Total reliability in dirty environments with uniquely quiet operation.

Select your Speedy Rail

 

icon long lifetime

Long lifetime

Up to 80.000 Km due to a deep hard
anodized surface treatment of the aluminum profile.

Linear Rails - Speedy Rail
Linear Rails - Speedy Rail
absence of lubrification

No Lubrification Needed

Thanks to the plastic compound
covering the steel rollers.

icon usage as linear guide or actuator

Use as a Linear Guide or Actuator

Speedy Rail is available both as linear guide
and as an actuator with a belt or a rack
and pinion driving system.

Linear Rails - Speedy Rail
Icon Self supporting

Self-supporting
for greatest design freedom

The aluminum profile is totally self-supporting.

 

Linear Rails - Speedy Rail
High dynamics

High dynamics: V= 15m/s, A=10m/s2

Broom

Optimal reliability in dirty environments

Find out the technical details and
select your Speedy Rail.

Speedy Rail

Polyamide-coated roller linear guide for long stroke and high speed applications
35486090180250

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Automotive
  • electronics
  • semiconductor
  • Textile
  • Vertical Farming

Ask Rollon

Our Experts can solve your challenges

Black and red pattern

Select your country

Ask Rollon

Our Experts can solve your challenges