Long Lifetime
Due to induction hardened raceways.
High Dynamics
• Speed up to 7 m/s
• Acceleration up to 20 m/s²
Simple Mounting
Rails can be machined and joined for longer lengths.
Optimal reliability in dirty environments
Rollers are available in cylindrical or V-shaped,
with variable diameter from Ø30 a Ø62 mm.
Self-aligning system
Find out the technical details and
select your Prismatic Rail.
Prismatic Rail
Linear roller guide for long stroke, high load and high speed applications.
283555
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming