Automate 2024

Rosa Sistemi Linear Guides

Featuring the premium, classic, and basic lines, along with angular joints and clevises. Experience the diversity and quality across our range, designed for versatility and reliability in various applications. This demonstration provides a direct comparison of features and benefits tailored to meet engineering requirements.

Rosa Sistemi Monoguide

 

Rollon Components

RM RV Linear Guide

Precision linear motion components featuring four rows of cylindrical rollers offer high rigidity and accuracy for precise motion control. These components are designed for durable, low-friction operation, enhancing the performance of machinery in fields such as robotics, machine tools, semiconductor manufacturing, and medical equipment.

GR Linear Guide

Precision linear motion components featuring four rows of cylindrical rollers offer high rigidity and accuracy for precise motion control. These components are designed for durable, low-friction operation, enhancing the performance of machinery in fields such as robotics, machine tools, semiconductor manufacturing, and medical equipment.

NG Guides

Precision linear motion components featuring four rows of cylindrical rollers offer high rigidity and accuracy for precise motion control. These components are designed for durable, low-friction operation, enhancing the performance of machinery in fields such as robotics, machine tools, semiconductor manufacturing, and medical equipment.

Linear Tables

Available in different configurations to meet specific application needs. Each series offers different options in terms of size and load capacity, making them suitable for a variety of industries, including electronics, precision engineering, medical, and the optical industry.

Roller Monoguides

Profiled recirculating roller guides are precision mechanical components that ensure high load capacity and stiffness. These guides are composed of cylindrical rollers as rotating elements, ensuring high rigidity and stability.

NADELLA (2)
SHUTON-IPIRANGA (2)
Chiavette
RosaSistemi

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges