Ready to use
All the advantages of a ready made solution designed just for you:
• Engineered and tested
• Short assembly time and service
• Low maintenance and additional warranties
Multiple X/Y/Z configurations
Our Multi-Axis solution can be assembled in several different configurations, such as:
• Pick & place Y-Z
• Pick & place Y-2Z
• Gantry 2X-Y-Z
Different driving systems
• Belt for high dynamics
• Ball screw for high precision
• Rack and Pinion for long strokes and independent carriages
Fully
accessorized
A wide range of accessories are available, such as:
• Energy chains
• Safety systems
• Nuts and dedicated plates for assembly
• Lubrication systems
• Proximity holders and cams
See technical details and
select your 3D Multi-Axis.
2XYZ ESMART+ RSMART+ SSMART
3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
2XYZ ESMART+RSMART+ZCH
Most popular 3D gantry for payloads up to 150(*) kg. Speed/Acceleration up to 3 m/s and 10 m/s²
2XYZ E-SMART+R-SMART+TH
3D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on X-Y axis
2XYZ ELM_CR+ROBOT_CR+ SC_CR
Corrosion Resist 3D Gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
2XYZ PAR+PAS+PAS
Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
2XYZ PAR+PAR+PAS
Robust 3D gantry for payloads up to 300(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- electronics
- semiconductor
- Textile
- Vertical Farming