Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Hegra Rail

Extracting heavy loads

These guides come in steel, aluminum, and stainless steel. If you need telescopic guides available for partial, full, and overextended applications, this is your option.

Because they have extremely sturdy profiles, they can extract heavy loads with minimum deflection. Specifically, they can extract up to 200% of the length of the guide in a closed position. Since they are available in aluminum, this power can also be lightweight.
Select your Hegra Rail

 

Hegra Rail

Safety options

Telescopic Rail guides feature a full range of:
• locking systems
• damping systems
low deflection

Low deflection

Extremely sturdy profiles can extract heavy loads with minimum
deflection [up to 200% of the length of
the guide in closed position.]
Hegra Rail
Hegra Rail

Lightweight construction

Several series of Hegra Rail telescopic guides are
available in aluminum, for a light weight.
high loads

High load capacity

Up to 2.000 Kg. per pair of guides
Hegra Rail
Overextraction up to 200%

Overextraction up to 200%

Corrosion resistant

Anticorrosion

See technical details and
select your Hegra Rail.

Hegra Rail H1C

Cost effective ball slide with super-extension up to 150%. Very compact in thickness.
75

Hegra Rail H1T

Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m.
6080100150

Hegra Rail H1T-X

Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m.
6080100150

Hegra Rail HGT

Rigid and full extension ball slide. Up to 2000 Kg/pair.
6080100120150200240

Hegra Rail HGT-X

Rigid and full extension ball slide. Load capacity up to 1200 Kg.
6080100120150200240

Hegra Rail HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories.
304050

Hegra Rail HTT-X

Very rigid ball slide with partial extension. Numerous optional accessories.
304050

Hegra Rail HVC

Compact ball slide with full extension. Section/fixing according to market standard
45505875

Hegra Rail HVC-X

Very compact full extension ball slide. Section and fixing according to market standard.
58

Hegra Rail LTF

Full extension miniature ball slide.
44

Hegra Rail LTH

Rigid and full extension ball slide for heavy load.
3045

Hegra Rail LTH-S

Rigid and full extension ball slide for heavy load.
3045

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Automotive
  • electronics
  • semiconductor
  • Textile
  • Vertical Farming

Ask Rollon

Our Experts can solve your challenges

Black and red pattern

Select your country

Ask Rollon

Our Experts can solve your challenges