Available Versions
Ask Rollon

Actuators

Belt driven

Rollon belt driven linear actuators combine performance, strength and versatility. Ideal for harsh environments and limited space, they offer high speed and precision, with steel re-enforced driving belts.

Linear actuators for industries requiring high dynamics and reliability, from clean rooms to demanding environments, with or without maintenance, provide efficient and compact solutions, serving multiple industries.

Select your Belt driven linear actuators

 

High dynamics

High Dynamics

• Speed up to 5 m/s
• Acceleration up to 50 m/s²
Belt-driven-actuators-High-dynamics
Linear-Actuator-Vertical-Solutions
vertical solution

Vertical solutions

Linear actuators for vertical movements:
• Fixed carriage and movable profile
• Omega belt system
icon load capacity

Different guiding systems

Linear actuators available with roller bearings
or recirculating ball guides motion systems.
Linear-Actuators-with-different-guiding-systems
Space-saving

Telescopic solution

Telescopic axes designed for several applications
that need to move in limited spaces.
Telescopic-System-Linear-Actuator

See technical details and
select your belt driven linear actuator.

E-Smart System

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.
305080100

R-Smart System

Linear actuator with a simplified design. Top-selling series for its speed of implementation.
120160220

S-Smart System

Vertical linear actuator with omega system or movable profile and a fixed carriage/motor.
506580
Belt driven linear actuator

Plus System ELM

Compact and protected linear actuator for polluted environments.
506580110
Belt driven linear actuator

Plus System ELM CR

Most protected, compact linear actuator of the range for humid environment.
506580110
Belt driven linear actuator

Plus System ROBOT

Rigid, protected and "self-supported" linear unit.
100130160220
Belt driven linear actuator

Plus System ROBOT CR

Rigid, protcted and self-supporting anti-corrosion linear actuator.
100130160220
Clean-Room-Linear-Actuator

Clean Room ONE

Compact linear actuator with vacuum system designed for clean room applications.
506580110
Speedy-Rail-SAR-Belt-driven-actuator

Speedy Rail SAB

Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
60120180250
ECO-System-Belt-driven-linear-actuator

ECO Series

Compact linear unit for dirt environment. Stroke up to 12 m.
6080100
Telescopic Linear Actuator

TLS System

Telescopic axes designed for several applications that need to move in limited spaces.
100
Uniline-A-Belt-driven-Linear-Actuator

Uniline A

"Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s².
405575
Uniline-C

Uniline C

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
5575
Uniline-E

Uniline E

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
5575
Uniline-ED

Uniline ED

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
75
Modline-MCH-Belt-driven-linear-actuator

Modline MCH

Compact linear unit with stroke up to 10 m.
6580105
Modline-MCR

Modline MCR

Linear unit for a dirt environment. Stroke up to 10 m.
6580105
Modline-TCR

Modline TCR

Linear unit for medium load application. Stroke up to 11 m.
140170200220230280360
Modline-ZCH

Modline ZCH

Rigid linear unit with movable profile and fixed carriage/motor.
6090100170220

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Automotive
  • electronics
  • semiconductor
  • Textile
  • Vertical Farming

Ask Rollon

Our Experts can solve your challenges

Black and red pattern

Select your country

Ask Rollon

Our Experts can solve your challenges