Automate 2024
Circular System Demo
The Circular System is an innovative solution helping machine manufacturers achieve higher performances, reducing workspace areas compared to traditional lines, increasing efficiency and reliability, providing a tailored made circuit ready-to-use, reducing time and cost of engineering.
![Circular System Circular System](https://www.rollon.com/wp-content/uploads/2024/05/circular-system-600x450.jpg)
Rollon Components
Circular System
Features:
- Composed by the following elements: aluminum basement, guide rails and carriages, transmission by gearbox and toothed belt, lubrication units and carriage indexing for precise carriage location.
- Aluminum alloy machined base directly connected to the gearbox for a space-saving system, and steady/easy mounting solution.
- Customized solution and complete system are available thanks to flexible configuration.
- Provides guide rollers characterized by high load capacity, stiffness and precision, necessary to obtain regular movements and accurate positioning. These guide rollers are suitable for dirty environments and lubricated for life.