Automate 2024

Misalignment Table

This demo highlights the effects of misalignments on the design and performance of two linear guides. It demonstrates the advantages of opting for a more flexible guide, like Rollon’s Compact Rail, compared to a more rigid linear guide, such as a profile rail. They key takeaway is selecting the appropriate guide for the specific application.

Misalignment Table


Rollon Components:
Compact Rail

Precise and robust linear roller guide. The most tolerant self-aligning guide of the market.

Features:

  • Roller guide designed to be mounted on unmachined surfaces.
  • High-performance steel rail with hardened and ground raceways.
  • Suitable for automatic cycle operation at high operating speeds and loads.
  • Compensation of misalignments up to 4 mm due to “T+U” rail configuration.
  • Linear accuracy of less than 0.1 mm for a rail length of 1000 mm.
  • Adjustable slider preload. Easy rail junction.
  • Suitable for use in dirty, humid, low, and high temperature environment.

 

NADELLA (2)
SHUTON-IPIRANGA (2)
Chiavette
RosaSistemi

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges