Ball Catcher Demo
Experience the precision of Rollon’s E-Smart actuator through our engaging ball catcher demo. A glove, mounted on the actuator carriage, demonstrates unmatched accuracy by catching a ball thrown in the air. This demo highlights the reliability and speed of our innovative motion solutions.
Rollon Components:
E-Smart
Features:
- Movement provided one linear recirculating ball guide and a toothed belt.
- Linear unit made to order with customized stroke.
- Technical file with calculation noticed supplied on request.
- Particularly suitable for configurations of mounting two units in parallel.
- In single-axis configuration, to be reserved for medium load cases with little overhang.
- Level of protection for workshop environments.
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. “Free” positioning of the motor/gearbox assembly in the drive head.
Unit: mm | E-Smart 30 | E-Smart 50 | E-Smart 80 | E-Smart 100 |
Rail Size | 30 x 30 | 50 x 50 | 80 x 80 | 100 x 90 |
Rail size (mm) | 12 mini | 15 | 20 | 25 |
Max. Working Stroke | 3700 | 6120 | 6060 | 6025 |
Special Stroke | – | 11000 | 11000 | 11000 |
Maximum Repeatability | +/- 0.05 | +/- 0.05 | +/- 0.05 | +/- 0.05 |