뉴스

Rollon expands its E-SMART and R-SMART ranges of linear actuators

기업 | 10월 17, 2024

Rollon announces the expansion of its E-SMART and R-SMART linear actuator ranges, introducing new sizes and innovative features. This expansion includes the addition of a new size to the E-SMART range and two new sizes to the R-SMART range, as well as the launch of the R-SMART-R, a new actuator model featuring hardened prismatic rails for higher load capacity.

October 17, 2024: Rollon, a global leader in linear motion solutions, announces the expansion of its E-SMART and R-SMART ranges of linear actuators, further strengthening its product offerings in the field of high-performance linear motion. With this expansion, Rollon introduces new sizes for both the E-SMART and R-SMART linear actuators, along with the launch of the new R-SMART-R, a compact linear unit featuring hardened prismatic rails for increased load capacity.

The expanded E-SMART series now includes a wider range of sizes, from a width of 30 mm to the newly added 144 mm size, providing greater versatility for varied applications. Similarly, the R-SMART range has been enhanced with the addition of two new sizes (230 mm and 280 mm), designed to meet the demands of applications requiring higher load capacities in compact spaces. Additionally, Rollon’s introduction of the R-SMART-R further enhances its range, offering a robust solution with hardened prismatic rails that increase durability and reliability in demanding environments.

“With the expansion of our E-SMART and R-SMART ranges, and the introduction of the R-SMART-R actuator, we’re not only broadening our product portfolio but also enhancing our ability to provide versatile, high-performance solutions that cater to a diverse range of applications. These new additions reflect our commitment to developing products that combine strength, durability, and adaptability, enabling our customers to tackle their most demanding challenges”, says Andrea Tosi, Chief Technology Officer at Rollon.

E-SMART actuators: Technical features and advantages

Rollon expands its E-SMART and R-SMART ranges of linear actuators

The E-SMART actuators are engineered for versatility, featuring a self-supporting structure with extruded and anodized aluminium profiles, available in a variety of sizes up to 144 mm. Designed to offer superior performance, the units utilize a steel-reinforced polyurethane belt with an AT pitch, which ensures smooth motion, high load transmission, low noise, and compactness. The carriage is made of machined anodized aluminium and is guided and supported by a recirculating ball guide system featuring one or more blocks. The flexible, symmetrical design of the E-SMART actuators allows for easy gearbox mounting on either side, making them suitable for multi-axis configurations and a wide range of applications, especially in environments where cleanliness is maintained.

R-SMART and R-SMART-R actuators: Technical features and advantages

Rollon expands its E-SMART and R-SMART ranges of linear actuators

Rollon’s R-SMART and R-SMART-R actuators are built for applications requiring high load capacities in compact spaces. Available in sizes ranging from 120 mm to the new 230 mm and 280 mm, these units offer a durable, self-supporting extruded aluminum structure. While the R-SMART units feature dual rail recirculating ball bearing guides, the R-SMART-R incorporates hardened prismatic rails, providing higher load handling and reliability.

Both R-SMART and R-SMART-R units feature a steel-reinforced polyurethane belt that helps ensure efficient motion and high load transmission. Designed for tough environments and heavy-duty applications, they offer extended maintenance intervals and are compatible with self-lubricating sliders or roller blocks with felts for self-lubrication. These actuators are ideal for automated industrial lines and dirty environments where maintenance is challenging.

In addition, the two symmetrical heads on both R-SMART and R-SMART-R units help ensure greater versatility, allowing gearbox assembly on either side, which is especially beneficial in multi-axis configurations.

##

Rollon: Motion Technology for All Types of Automation

Founded in 1975, for over 45 years Rollon has specialized in the production and development of linear motion systems. Since 2018, Rollon has been a part of The Timken Company, representing the linear motion unit within the Industrial Motion segment of Timken. Rollon’s solutions are globally adopted in industrial automation, aerospace, medical equipment, material handling, and other sectors where product performance, efficiency and reliability are essential. With the acquisition by The Timken Company of Nadella, Chiavette Unificate, Durbal, Shuton-Ipiranga, and Rosa Sistemi, Rollon is now able to offer its customers an even more comprehensive product range – from linear components, actuators and systems to ball screws and rotational units.

 

Pictures © Rollon

구독하다

Rollon World에 가입하고 받은 편지함에서 월간 업데이트를 받으십시오.

국가를 선택해 주십시오

Rollon에 문의하기

저희 전문가들이 귀사의 어려움을 해결해드립니다