![ask-rollon](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/08/ask-rollon.png)
Curved guideways equipped with ball or roller bearings, engineered to provide a solution for application requiring precision and efficiency in non-linear movements. Exceptional durability, thanks to hardened raceways which offer resistance to wear and reduce the need of maintenance, ensuring a long product life. The curved guides are available in configurations with either constant or varaible radii, designed to handle heavy loads, they are the ideal solution in a variety of applications where handling heavy loads is a key point.
Realiable even in the most demanding environments, maintaining flawless operation even with dirt and debris.