![](/wp-content/uploads/2021/07/load-capacity.png)
High load capacity
Thanks to double row bearings mounted on TLR and TLQ models.
![](/wp-content/uploads/2021/07/anticorrosion-surface.png)
Anticorrosion
TLAX and TQAX guides are entirely made of stainless steel and feature an optional, electrically applied polishing finishing for the most advanced applications
![](/wp-content/uploads/2021/07/vertical.png)
Suitable for vertical and variable strokes
Thanks to the use of ball bearings.
![](/wp-content/uploads/2021/10/high-protection.png)
Optimal reliability in dirty environments
Ideal for harsh environments as their large rolling components make them highly resistant to dust and dirt.
Find out the technical details and
select your Telerace.
Telerace TLR-P
Heavy duty full extension roller slide for dirty environment. Very rigid and compact
284318
Telerace TLN-P
"Cost effective" full extension roller slide with high bending stiffness for dirty environment
3040
Telerace TLQ-P
Heavy-duty full-extension roller slide for dirty environment
182843
Telerace TLAX
Stainless steel full extension roller slide with high bending stiffness for requiring application
2640
Telerace TQN-P
Full extension square-section roller slide for dirty environment
3040
Telerace TQAX
Stainless steel full extension roller slide with square section for challenging application
2640
![ask-rollon-white](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/ask-rollon-white.png)
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
![ask-rollon](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/08/ask-rollon.png)