Easily integrated
with any type of robot
A complete range guarantees simple integration,
with engineered solutions for even the largest robots.
High stiffness
The highly engineered bases from aluminum or steel allows for optimal high stiffness and load capacity. Thus, Robot Transfer Unit operates smoothly even when wall or ceiling mounted.
Potentially infinite strokes
Rack and pinion driven sizes can reach potentially
infinite strokes with joinable, self-centering, inserts.
Protection for every work environment
Reliability backed by experience
High quality components
Accessories for every requirement
See technical details and
select your Robot Transfer Unit.
RTU – Open Belt
Robot Transfer Unit with aluminium body and belt drive for payloads up to 20 Kg
120-1S160-1S220-1S
RTU – Sealed Belt
Robot transfer unit with aluminium body and belt drive for payloads up to 20 kg, adapted to dirty environments
80-2100-2
RTU – Rack & Pinion
Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg
170-2170P-2280-1280-2280P-2360-2
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical