Available versions
Ask Rollon
Linear Guides

Linear Tables

Features

 
  • Linear tables made of steel, cast iron, or aluminum alloy are designed for various applications, ranging from high-precision movements and heavy loads to operations requiring high acceleration and long strokes.
  • Linear tables are available with various rolling elements, such as cross rollers or balls.
  • High Dynamics: V=50 m/min – A=50 m/sec2
  • Designed to support heavy loads of up to 4.5 t per linear table.

Available Versions

TR

Frictionless table made of steel or cast iron. Carefully machined and molded to provide high precision movement.

TRL

Frictionless table made of alloy. Ideal for movements with high acceleration.

TRKD

Frictionless table with an upper structure made of aluminium alloy which incorporates two recirculating ball bearings.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges