Available versions
Ask Rollon
Linear Guides

Cross Roller Rails

Features

 
  • Available with induction hardened raceways and different types of rolling elements, cross rollers, cross balls or needle rollers for high load capacity.
  • Good load capacities that can be optimized according to sections, lengths and relative strokes
  • High stability and smooth linear motion due to high stiffness.
  • Space-saving design to realize movements with minimal space requirements.
  • Guide rail sizes from 4 mm to 28 mm.
Cross-Roller-Linear-Guide-Rosa-Sistemi

Available Versions

GR

Linear guideways with cross rollers or balls. They employ different cages and end pieces.

RM/RV

Linear guideways with needle rollers. They can help ensure high stiffness.

NG

Linear guideways for high loads with cross rollers and two different sections.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges