![](/wp-content/uploads/2021/07/self-aligning-syste.png)
Self-aligning system
- Select the most suitable structure for your project
- Avoid machining the mounting surface
- Reduce the assembly time
![](/wp-content/uploads/2021/07/optimal-reliability.png)
Optimal Best reliability
in dirty environments
- Lateral sealing for a greater protection against contaminants
- New self-centering wipers for an optimal cleaning of the raceways
![](/wp-content/uploads/2021/07/long-life.png)
Long lifetime
Induction hardened raceways with 1.2 mm effective depth and hardness between 58 and 62 HRC.
![](/wp-content/uploads/2021/07/high-dynamics.png)
High Dynamics
- Speed up to 9 m/s
- Acceleration up to 20 m/s2
![low_maintenance Low maintenance](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/low-maintenance.png)
Low maintenance
![quiet_with_ground_raceways Uniquely quiet with ground raceways](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/quiet-with-ground-raceways.png)
Uniquely quiet with ground raceways
![solid_and_sturdy Solid and sturdy](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/solid-and-sturdy.png)
Solid and sturdy thanks to steel slider body
![ico_Plus icon plus](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/ico-plus.png)
Available with double row ball bearings available for high load capacities
Find out the technical details and
select your Compact Rail.
Compact Rail PLUS
Very high load capacity roller guide. The most tolerant self-aligning system on the market
182843
Compact Rail
Precise and robust linear roller guide. The most tolerant self-aligning guide of the market
1828354363
![ask-rollon-white](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/ask-rollon-white.png)
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
![ask-rollon](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/08/ask-rollon.png)