Modularity
Stocked standardized rails that allow to create
various types of circuits or remodel existing ones.
Reliability in
dirty environments
The possibility of equipping CLT sliders with wipers
ensures optimal cleaning of the raceways.
Resistance and
low maintenance
The nitriding heat treatment (60HRC) on the guides provides
high hardness and corrosion resistance and the wipers
allow very low maintenance over time.
Speed
Ability to reach speeds with high acceleration gradients.
See technical details and
select your CLT.
CLT - Circuit R165
Configuration which combines sliders, straight rails and curved rails with radius 165mm.
43
CLT - Circuit R302,5
Configuration which combines sliders, straight rails and curved rails with radius 302,5mm.
43
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical