Robust and durable performance

Many applications in utility vehicles would not be possible without linear technology: it enables the adjustment of seats in excavators and road rollers, facilitates the handling of stretchers and trolleys in ambulances, or gives firefighters fast access to their equipment.

For the development of customized solutions for all types of highly specialized vehicles, all mechanical components must be carefully selected. This applies to moving parts such as telescopic rail extensions and linear rails. So, in construction vehicles, particularly dirt-resistant linear rails for seat adjustments, sliding doors or moving control panels are employed. A backlash-free run even at maximum load is guaranteed by the extremely robust telescopic extensions.

Rollon’s linear technology is characterized by high load capacity, accuracy and longevity. Even under harsh conditions, the compact motion systems work reliably and precisely, ensuring mobility even in confined spaces.

 

Our products are the perfect solution

for your application

 
The right partner for the Special Vehicles industry
 
rollon-1

Customizable

We create functional, tailored solutions, even in reduced space and with an extraction up to 200% of the length of the guide.

rollon-2

Resistant to harsh environments

Dust, contaminants, chemicals don’t scare us. We got your back even in the harshest environments.

rollon-3

High load capacity

Our products ensure performance and reliability, even under high loads.

Certifications

Our process and solutions’ quality guaranteed by global level certifications.

Construction Machinery View
Construction Machinery
View
Emergency Vehicles
View
Special vehicles and facilities
View
Special equipment vehicles
Construction Machinery

Your Challenges

Whatever challenge you’re facing, we got your back.

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges