![long_lifetime icon long lifetime](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/long-lifetime.png)
Long lifetime
Up to 80.000 Km thanks to a deep hard
anodized surface treatment of the aluminum profile.
![LR-7.02 Sfumata-min Linear Rails - Speedy Rail](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/lr-702-sfumata-min-1024x686.png)
![LR-7.03-min Linear Rails - Speedy Rail](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/lr-703-min-1024x724.png)
![absence_lubrification absence of lubrification](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/absence-lubrification.png)
Absence of lubrification
Thanks to the plastic compound
covering the steel rollers.
![use_linear_or_actuator icon usage as linear guide or actuator](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/use-linear-or-actuator.png)
Use as a linear guide
or actuator
Speedy Rail is available both as linear guide
and as actuator with a belt or a rack
and pinion driving system.
![LR-7.04-min Linear Rails - Speedy Rail](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/lr-704-min-1024x506.png)
![self_supporting Icon Self supporting](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/self-supporting.png)
Self-supporting
for greatest design freedom
The aluminum profile is totally self-supporting.
![LR-7.05-min (1) Linear Rails - Speedy Rail](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/lr-705-min-1-1024x514.png)
![high_dynamics High dynamics: V= 15m/s, A=10m/s2](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/high-dynamics.png)
High dynamics: V= 15m/s, A=10m/s2
![optimal_reliability Optimal reliability in dirty environments](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/optimal-reliability.png)
Optimal reliability in dirty environments
Find out the technical details and
select your Speedy Rail.
Speedy Rail
Polyamide-coated roller linear guide for long stroke and high speed applications
35486090180250
![ask-rollon-white](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/07/ask-rollon-white.png)
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
![ask-rollon](https://www.rollon.com/ind/wp-content/uploads/sites/7/2021/08/ask-rollon.png)