Linear Components
Improved performance and reliability
Linear guides, telescopic rails, and curved guides are essential components in various mechanical and industrial systems, offering precise motion control and versatility in several different applications. The Rollon by Timken product portfolio encompasses a wide range of linear solutions, that ensure consistent motion and enhancedoperational efficiency.
Linear Guides
Product families | 12 |
Linear guides with balls, rollers or tapered roller bearings, with hardened raceways which offer resistance to wear and reduce the need of maintenance, high load capacities, self alignment capabilities and capable of working in dirty environments.
Telescopic Rails
Product families | 5 |
Telescopic rails with balls or rollers bearings, for partial, total or extended extraction up to 200% of the length of the guide. Rollon telescopic rails are also resistant to shocks and vibrations make them suitable for even the toughest loads.
Curved Guides
Product families | 3 |
Curved guideways equipped with ball or roller bearings. Exceptional durability, thanks to hardened raceways. The curved guides are available in configurations with either constant or varaible radii, designed to handle heavy loads.
Ask Rollon
Your Challenges
Whatever challenge you’re facing, we got your back.