- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Compact Rail & Compact Rail Plus
2
Self-aligning linear guides with bearings and a C-profile made of cold-drawn carbon steel, with induction hardened and ground raceways.X-Rail
3
Linear bearings with bended C-profile. Available in zinc-plated steel, stainless steel or hardened with Rollon NOX treatmentO-Rail
1
Modular linear guides with rollers. Versatile for the highest flexibility of configurations.Speedy Rail
1
Self-supporting linear guide in extruded aluminum with steel rollers covered in plasticMiniature Mono Rail
1
Miniature Mono Rail is a high-precision, recirculating ball bearings miniature rail made from stainless steel.Mono Rail
1
Re-circulating ball profiled linear guide with induction hardened raceways and high load capacity and stiffness.V-Line
2
Cold-drawn V-shaped guide rails with induction hardened raceways and ball bearings or tapered roller bearings, enabling high performance even under high cycles and loads.Rolbloc
1
Cold drawn prismatic linear guides with hardened raceways combined with steel body carriages mounting one or two pairs of tapered roller bearings. tapered roller bearings. Heavy Line
2
Heavyline is a series of cold-drawn prismatic and plain linear guide with hardened raceways, combined with ball, needle, or tapered roller bearings. It offers sliders in multiple designs and bearing configurations.Base Line
2
Base Line consists of rails, guide rollers, and carriages, providing a complete guiding system for light and medium loads with a space-saving design.Cam followers
1
Needle roller, cage, or full complement bearings designed to run on cams, flat surfaces, or guides, capable of supporting high loads and handling frequent shock. Optimized outer ring to handle misalignments between the roller and guideway. Many designs are available according to specific operating conditions.MG Rail
1
Profiled recirculating roller guides are precision mechanical components that ensure high load capacity and stiffness. These guides are composed of cylindrical rollers as rotating elements, ensuring high rigidity and stability.Cross Roller Rail
3
Precision linear motion components featuring four rows of cylindrical rollers offer high rigidity and accuracy for precise motion control. These components are designed for durable, low-friction operation, enhancing the performance of machinery in fields such as robotics, machine tools, semiconductor manufacturing, and medical equipment.Antifriction Rail
2
Accurate and stable positioning due to raceways covered with anti-friction material promoting exceptional system rigidity while eliminating vibration.