![Hegra-H2H-min](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/01/hegra-h2h-min-1024x842.png)
![safety](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/safety.png)
Safety options
Telescopic Rail guides
feature a full range of:
• locking systems
• damping systems
![low deflection low deflection](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/low-deflection.png)
Low deflection
Extremely sturdy profiles can extract heavy loads with minimum
deflection [up to 200% of the length of
the guide in closed position.]
![Hegra HGT_Open_rid-min2 Hegra Rail](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/hegra-hgt-open-rid-min2-1024x774.png)
![Hegra HGT_Close_rid-min3 Hegra Rail](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/hegra-hgt-close-rid-min3-1024x853.png)
![safety](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/safety.png)
Lightweight construction
Several series of Hegra Rail telescopic guides are
available in aluminum, for a light weight.
![high_loads high loads](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/high-loads.png)
High load capacity
Up to 2.000 Kg. per pair of guides
![Hegra HGT_Peso_rid-min4 Hegra Rail](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/hegra-hgt-peso-rid-min4-1024x564.png)
![overextraction Overextraction up to 200%](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/10/overextraction.png)
Overextraction up to 200%
![anticorrosion_surface Wide range of anticorrosion surface treatments](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/anticorrosion-surface.png)
Anticorrosion
Find out the technical details and
select your Hegra Rail.
Hegra Rail HTT-X
Very rigid ball slide with partial extension. Numerous optional accessories
304050
Hegra Rail HTT
Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories
304050
Hegra Rail HVC-X
Very compact full extension ball slide. Section and fixing according to market standard
58
Hegra Rail HVC
Compact ball slide with full extension. Section/fixing according to market standard
45505875
Hegra Rail H1C
Cost effective ball slide with super-extension up to 150%. Very compact in thickness
75
Hegra Rail H1T-X
Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m
6080100150
Hegra Rail H1T
Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m
6080100150
Hegra Rail LTH
Rigid and full extension ball slide for heavy load
3045
Hegra Rail HGT-X
Rigid and full extension ball slide. Load capacity up to 1200 Kg
6080100120150200240
Hegra Rail HGT
Rigid and full extension ball slide. Up to 2000 Kg/pair
6080100120150200240
Hegra Rail LTF
Full extension miniature ball slide
44
Hegra Rail LTH-S
Rigid and full extension ball slide for heavy load
3045
![ask-rollon-white](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/ask-rollon-white.png)
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
![ask-rollon](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/08/ask-rollon.png)