Available versions
Ask Rollon
Linear Guides

O-Rail

Features

  • The shape of the FXRG guide features 3 raceways arranged at 90°.
  • NOX treatment offers hardened surfaces and protection from corrosion in a black color
  • The O-Rail allows compensation for misalignment up to ±1 mm axially and 5° rotationally.
  • Easy installation with single or multiple parallel guides offers versatile combination options for enhanced flexibility.
Modular linear guide
Linear Rails - O-Rail
Linear Rails - O-Rail

Available Versions

O-Rail

Self-aligning linear roller guide for smooth and silent movement
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Contact Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges