Available versions
Ask Rollon
Linear Guides

Base Line

Features

  • The rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway for a space-saving design. Also available in stainless steel for enhanced durability and corrosion resistance.
  • The sliders are made of anodized aluminum and feature steel guide rollers with a gothic arch profile equipped with ball bearings for light and medium loads.
  • These guide rollers come complete with self-locking washers and a hexagonal nut for fitting. Additionally, they are available in stainless steel.
  • The lubricator is supplied with the felt already lubricated. The lubricant used has a mineral oil base.

Available Versions

Base-Line-DC-Linear-Guide

DC

Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.
Base-Line-FWS-Linear-Guide

FWS

Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Contact Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges