Available versions
Ask Rollon
Multi-axis

YZ Multi-Axis

Features

  • Various configurations are available, including belt, screw, and rack and pinion options for the Y and Z axes.
  • High load capacity, offering robust solutions for heavy-duty applications.
  • Compact design allows for space-saving installations.
  • Pre-engineered ready-to-use systems for quick assembly and minimal maintenance.
Actuator Systems

Available Versions

YZ PAR+PAS

Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg

YZ RSMART+ZCH

Rigid Y-Z portal for moderate to high load

YZ SAR+SAR

Lightweight portal for long stroke application

YZ PAR+PAR

Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg

YZ SAB+SAR

Lightweight manipulator for polluted environments

YZ TH+TH

YZ portal with ball screw drives. Repeatability within 5 µm

YZ RSMART+TH

YZ manipulator with rigid, precise vertical axis

YZ PAS+PAS

Rigid and precise YZ portal with rack and pinion drives for long strokes and payloads up to 800 kg

YZ RSMART+SSMART

YZ portal with economical design for moderate payloads in clean environments
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges