Available versions
Ask Rollon
Actuators

Ball screw driven

Features

  • Exceptional precision, with repeatability accuracy of up to ±0.005 mm.
  • Easy and safe maintenance is provided with separate lubrication for the ball screw and guides.
  • The compact design of ball screw-driven linear actuators makes them the ideal solution for applications where maximizing space is essential.
Ball-screw-driven-linear-actuator-TH
Ball-screw-driven-linear-actuator-Precision
Ball-screw-driven-linear-actuator-lubrication

Available Versions

Precision System TH

Very compact linear table for high axial force take-up. Repeatability up to 5 µm.
Precision-System-TT

Precision System TT

Rigid linear table with very high positioning repeatability of up to ±5 µm and max strokes of up to 3 m
Precision-System-TVS

Precision System TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Precision-System-TV

Precision System TV

Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm

AXNP-S

Ballscrew driven protected linear actuator designed for high precision in pick and place and positiong applications.

AEV

Linear actuators with the screw outside the profile structure.

AEVS

Linear actuators with the screw outside the profile structure and bellow cover to protect the guiding system.

AMV

Linear actuators with the screw inside the profile structure.

AMVS

Linear actuators with the screw inside the profile structure and bellow cover to protect the guiding system.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges