Linear motion solutions for the highest degree
of corrosion protection

For linear motion components, corrosion causes the quick and inevitable deterioration of the quality of movement, and it weakens the component’s structure, which leads to dangerous consequences for the efficiency and safety of any system.

For this reason, it is important that each linear motion solution is designed and studied to fit the characteristics of the environment in which it is to be installed.

Industries we serve

Anticorrosion solutions for Healthcare Industry
Anticorrosion solutions for special vehicles
Anticorrosion solutions for food & beverage
Anticorrosion solutions for building & furniture
Anticorrosion solutions for industrial machines

Discover our specific solutions

Rollon offers not only several anti-corrosion treatments but also a comprehensive range of AISI 316L, AISI 304, AISI 420-440 products and components, which can guarantee the highest levels of corrosion resistance.

Low corrosion resistance
Corrosion-Resistance-1
High corrosion resistance
Corrosion-Resistance-5
Linear bearings with bended C-profile

X-Rail

Corrosion-Resistance-5

Linear bearings with bended C-profile.

Curviline curved guide

Curviline

Corrosion-Resistance-5

Curvilinear rails with radial ball bearing rollers (constant and variable radius).

Telescopic rails for heavy loads

Telescopic Slides

Corrosion-Resistance-5

Telescopic guides available with balls or roller bearings for partial, full and overextended applications.

Compact linear guide

Compact Rail

Corrosion-Resistance-4

Part-, full-, and over extension heavy duty telescopic rails designed to support heavy loads.

Miniature Mono Rail_9

Mini Mono Rail

Corrosion-Resistance-4

High precision recirculating ball bearings miniature rail with extremely reduced size.

V-shaped linear guides

V-Line

Corrosion-Resistance-4

V-shaped guides with hardened raceways and ball bearings allowing high-duty cycle performance.

Base-Line

Base Line

Corrosion-Resistance-4

Based on rails, guide rollers and carriages that provide a complete system for light and medium loads.

Multi-Motion: Linear guides for furnishing applications

Multi-Motion

Corrosion-Resistance-4

Induction hardened raceways with circular shape rails combined with V-shaped bearing carriages.

Heavy-Line

Heavy Line

Corrosion-Resistance-4

Prismatic and plain linear guides combined with ball, needle or tapered roller bearings.

Cam followers

Cam Followers

Corrosion-Resistance-4

Needle roller, cage, or full complement bearings designed to run on cams, flat surfaces, or guides.

Plus System ELM

Plus System
ELM

Corrosion-Resistance-4

Most protected, compact linear actuator of the range for humid environment.

Plus System Robot

Plus System
ROBOT

Corrosion-Resistance-4

Rigid, protcted and self-supporting anti-corrosion linear actuator.

Speedy-Rail-SAB

Speedy Rail
SAB

Corrosion-Resistance-4

Self-supported linear actuator with polyamide-coated rollers. Speed up to 15 m/s.

Tesno-Rod-Ends

Tesno

Corrosion-Resistance-5

Chiavette Unificate maintenance free rod ends. Sliding execution. Ideal for high temperature applications and in case of dynamic load peaks.

Classic-Rod-Ends

Classic Line

Corrosion-Resistance-5

Durbal Classic Line heavy-duty rod ends. Sliding execution. Maintenance free or required and ideal for heavy load applications.

Tescubal high-precision Rod-Ends

Tescubal

Corrosion-Resistance-4

Chiavette Unificate heavy-duty and high-precision rod ends. Sliding execution. Maintenance free. Ideal for heavy loads and high-speed applications.

Premium heavy duty-Rod-Ends

Premium Line

Corrosion-Resistance-4

Durbal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consist of a housing, and inner ring with integrated self-aligning roller or ball bearing.

Ball-Screws

Ball Screws

Corrosion-Resistance-4

Complete product range of ball screws designed for production technologies, heavy duty applications and automation applications.

Get in touch with us

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Select your country

Ask Rollon

Our Experts can solve your challenges