Linear motion solutions for the highest degree
of corrosion protection
For linear motion components, corrosion causes the quick and inevitable deterioration of the quality of movement, and it weakens the component’s structure, which leads to dangerous consequences for the efficiency and safety of any system.
For this reason, it is important that each linear motion solution is designed and studied to fit the characteristics of the environment in which it is to be installed.
Industries we serve
Discover our specific solutions
Rollon offers not only several anti-corrosion treatments but also a comprehensive range of AISI 316L, AISI 304, AISI 420-440 products and components, which can guarantee the highest levels of corrosion resistance.
Low corrosion resistance
High corrosion resistance
X-Rail
Linear bearings with bended C-profile.
Curviline
Curvilinear rails with radial ball bearing rollers (constant and variable radius).
Telescopic Slides
Telescopic guides available with balls or roller bearings for partial, full and overextended applications.
Compact Rail
Part-, full-, and over extension heavy duty telescopic rails designed to support heavy loads.
Mini Mono Rail
High precision recirculating ball bearings miniature rail with extremely reduced size.
V-Line
V-shaped guides with hardened raceways and ball bearings allowing high-duty cycle performance.
Base Line
Based on rails, guide rollers and carriages that provide a complete system for light and medium loads.
Multi-Motion
Induction hardened raceways with circular shape rails combined with V-shaped bearing carriages.
Heavy Line
Prismatic and plain linear guides combined with ball, needle or tapered roller bearings.
Cam Followers
Needle roller, cage, or full complement bearings designed to run on cams, flat surfaces, or guides.
Plus System
ELM
Most protected, compact linear actuator of the range for humid environment.
Plus System
ROBOT
Rigid, protcted and self-supporting anti-corrosion linear actuator.
Speedy Rail
SAB
Self-supported linear actuator with polyamide-coated rollers. Speed up to 15 m/s.
Tesno
Chiavette Unificate maintenance free rod ends. Sliding execution. Ideal for high temperature applications and in case of dynamic load peaks.
Classic Line
Durbal Classic Line heavy-duty rod ends. Sliding execution. Maintenance free or required and ideal for heavy load applications.
Tescubal
Chiavette Unificate heavy-duty and high-precision rod ends. Sliding execution. Maintenance free. Ideal for heavy loads and high-speed applications.
Premium Line
Durbal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consist of a housing, and inner ring with integrated self-aligning roller or ball bearing.
Ball Screws
Complete product range of ball screws designed for production technologies, heavy duty applications and automation applications.
Get in touch with us
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical