Available versions
Ask Rollon
Actuators

Rack and pinion driven

Features

  • High load capacity, supporting payloads ranging from 10 to 2,000 kg.
  • Available with different guiding systems, such as recirculating ball guides and roller bearings for different types of environments.
  • Flexible configurations: rack and pinion actuators can be combined to achieve various Y/Z portal configurations.
  • A telescopic solution is available, with synchronization of the elements made by a belt.
Rack-and-pinion-driven-linear-actuators
Rack-and-pinion-linear-actuators-multiple-configurations
Rack and pinion driven actuators with different guiding systems
Rack-and-pinion-driven-telescopic-actuators

Available Versions

Tecline PAR

Self-supported axis for strokes from 3 to 50 m.

Tecline PAS

Precise self-supported axis for strokes from 3 to 50 m. Payload from 200 to 1000 Kg.

Speedy Rail SAR

Self-supported axis with a polyamide-coated roller guide.
telescopic-system-tls.png

TLS System

Telescopic axes designed for several applications that need to move in limited spaces.

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges