![Cobot-Transfer-Unit-#1 Cobot-Transfer-Unit](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/04/cobot-transfer-unit-1-511x600.png)
![high-accuracy High repeatability accuracy: ±0,05 mm](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/high-accuracy-1.png)
Fully customizable
Connection plate for UR Cobots
Maximum stroke lenght: mm 5.500
Silenced and compact energy chain
Adjusting levelling feet
Horizontal and vertical configurations
Pneumatic pipes and connectors included
![icon_uniline](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2020/07/icon-uniline.png)
Electrical cabinet included
Compact cabinet
CE- UL – CSA Certified
External connectors for cables
Multi-language cabinet connection diagram
![Cobot-Transfer-Unit-#2 Cobot-Transfer-Unit](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/04/cobot-transfer-unit-2-1024x669.png)
![Cobot-Transfer-Unit-#3 Cobot-Transfer-Unit](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/04/cobot-transfer-unit-3-1024x723.png)
![anticorrosion-surface](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/12/anticorrosion-surface.png)
Plug & Play thanks to
Rollon UR Software
Easy URcap interface
Manual positions setting
Debug function
Control up to 6 external axis
![self_supporting Icon Self supporting](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/self-supporting.png)
Motor and gearbox included
High-flex cable and electric cables
Motor Brakes system available for vertical configurations
![Cobot-Transfer-Unit-#4 Cobot-Transfer-Unit](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2022/04/cobot-transfer-unit-4-1024x331.png)
![high-stiffness icon high stiffness](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/07/high-stiffness-1-2.png)
Safety features
Emergency stop functions
CTU and UR cobot stop their movements simultaneously
Equipped for proximity sensors, laser scanners, radars, optical scanners and sensitive safety skins
Secutity brakes available as an option
Optimized dynamics: V= 1,5m/s A= 3m/s2
Find out technical details and
select your Cobot Transfer Unit.
Cobot Transfer Unit
A full range of Transfer Units for improving the reach of each size of UR Cobots.
CTU 130-1ICTU 160-1ICTU 220-1I
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
![ask-rollon](https://www.rollon.com/gbr/wp-content/uploads/sites/6/2021/08/ask-rollon.png)