Available versions
Ask Rollon
Robot Transfer Units

RTU

Features

  • RTUs are driven by either a belt or rack and pinion system and offer easy integration for even the largest robots.
  • The highly engineered aluminum structure provides high stiffness and load capacity, allowing the Robot Transfer Unit to operate smoothly even when wall or ceiling-mounted.
  • Reliable performance even in harsh or dirty environments, due to the covered belt option, which ensures a long service life.
  • Rack and pinion-driven versions can achieve potentially infinite strokes with joinable, self-centering inserts.
Linear Actuators for Material Handling
RTU - Sealed Belt
Seventh Axis
Aluminium RTU

Available Versions

RTU - Open Belt

RTU- Open Belt

Robot Transfer Unit with aluminium body and belt drive for payloads up to 20 Kg
RTU - Sealed Belt

RTU- Sealed Belt

Robot transfer unit with aluminium body and belt drive for payloads up to 20 kg, adapted to dirty environments
RTU - Rack & Pinion

RTU- Rack & Pinion

Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges