Available versions
Ask Rollon
Telescopic rails

Full Extension

Features

  • Telescopic slides composed of three elements with different intermediate profile geometries for high rigidity and extensions of 100% of rail length.
  • Solutions available with hardened raceways, long life, and heavy duty applications.
  • Stainless steel solutions available for maximum corrosion resistance.
  • Full range of accessories available such as locking and damping systems.
DBN Telescopic Slide
DMS Telescopic Slide
DSS Telescopic Slide
HGT Telescopic Slide
HVC Telescopic Slide
NDC Telescopic Slide
NTB Telescopic Slide
TLAX Telescopic Slide
TLN Telescopic Slide
TLQ Telescopic Slide
TLR Telescopic Slide
TQAX Telescopic Slide
TQN Telescopic Slide

Available Versions

dbn43

DBN

Compact height ball slide with full extension and high protection level.
de

DE

Rigid and compact ball slide with full-extension.
de

DE-D

Low-height rigid telescopic rail with hardened raceways and double stroke.
de

DE-S

Telescopic rails with hardened raceways and reinforced stainless steel damping-equipped stop blocks
dms63

DMS

Telescopic rail designed for heavy-duty applications due to hardened raceways.
dsb43

DSB

Telescopic rail with hardened raceways and closure locking device.
dsc43

DSC

Full-extension hardened raceway telescopic rail with maximum optimization of mass and stiffness.

DSD

Compact telescopic rail with hardened raceways in double stroke version.

DSS

Telescopic rails with one-way stroke, hardened raceways and maximum thickness reduction.

DSS-S

Telescopic rail with one-way stroke, hardened raceways and stainless steel stop blocks, reinforced and equipped with damping.
HGT_HGT-X

HGT

Rigid telescopic rail with full extension.
HGT_HGT-X

HGT-X

Rigid stainless steel telescopic rail with full extension. Load capacity up to 1,200 kg
HVC

HVC

Full extension telescopic rail. Section and fixing according to market standards.
HVC

HVC-X

Very compact full-extension stainless steel telescopic rail. Section and fixing according to market standards.
LTF

LTF

High stiffness telescopic rail with a thin profile.
LTH_LTH-S

LTH

Telescopic rail designed to handle heavy loads, providing high stiffness.
LTH_LTH-S

LTH-S

Stainless steel elescopic rail designed to handle heavy loads, providing high stiffness.
NDC

NDC

Bended steel profile telescopic rail for full extension.
NTB

NTB

Telescopic rail with movable profile and fixed slider.
NTV

NTV

100% Full extension telescopic ball slide.

TLAX

Stainless steel telescopic rails with hardened steel bearings. Ideal for applications in demanding environmental applications.
TLN-P

TLN-P

Full-extension telescopic rails with single ball bearing and rigid S-shaped intermediate element.
tlq43p

TLQ-P

Telescopic rail with double ball bearings and square cross-section. Especially suitable for vertical applications.
tlr43p

TLR-P

Telescopic rail with double ball bearing and rigid S-shaped intermediate element. High load capacity and low deflection in extended condition.
TQAX

TQAX

Compact stainless steel telescopic rail with hardened steel bearings and protective shields. Especially suitable for vertical applications.
TQN-P

TQN-P

Telescopic rails with single ball bearing and square cross section. Ideal for vertical applications.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges